??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Heiss
Description
HKZ 500 design B - Through holes
Bill of material
HEISS HKZ 500- B 50/32/25-003---(L1=10, L2=35, D3=M20)
TYP
Typ
HKZ 500
BD
Line pressure
500 bar
K
Piston Ø
mm
D
Piston rod diameter Ø
mm
KS
Piston-rod end
AF
Type
B
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
D3
Thread
L1
Height
mm
Enter value for L1
Height
mm
cm
inch
ft
L2
Thread depth
mm
Enter value for L2
Thread depth
mm
cm
inch
ft
L7
Thread length
mm
L8
Height
mm
LINK
Link
General Technical Data
INFO
Note
Information
Note
NHUB
Standard stroke
mm
L
Height
mm
G
Threaded connection
D1
Diameter
mm
D2
Diameter
mm
D5
n x diameter
D6
Diameter
mm
L4
Height
mm
L5
Height
mm
L6
Deeply
mm
SW
Width across flats
mm
KF
Piston surface
cm²
KRF
Piston ring surface
cm²
KKS
Piston force thrusting at 50 MPa (500 bar)
kN
KKZ
Piston force tractive at 50 MPa (500 bar)
kN