??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
HLB, HLBM, HLBC, HLBS, HLBU - Hard Lock Nuts for Bearing
Bill of material
HLB20
PN
Part No.
TS
Type Selection
MAT
Material
HARD
Hardness
-
ST
Surface Treatment
SP
Screw Precision
JIS B 02116H (Class 2)
M
MP
M X Pitch (Fine)
LND1
D1 Nut (Lower) (1)
mm
LND2
D2 Nut (Lower) (1)
mm
LNB
B Nut (Lower) (1)
mm
LNEE
e Nut (Lower) (1)
mm
UND1
D1 Nut (Upper) (2)
mm
UNB
B Nut (Upper) (2)
mm
UNEE1
e1 Nut (Upper) (2)
mm
UNBB
b Nut (Upper) (2)
mm
S
S (Common)
mm
T
T (Common)
mm
LLMIN
Setting Height l Side (Min.)
mm
LLMAX
Setting Height l Side (Max.)
mm
P
Perpendicularity of End Face (Max.)
0.05 mm
WEIGHT
Weight per Set
g