??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
hlf02
Bill of material
HLF02-D6-L50
CODE
HLF02
LX1
A
CZ1
55
CZ2
S55C
CZ3
GCr15
CZ4
SUJ2
YD
YD1
BMCL
/
D
Dh7
mm
TOL
tol
0,-0.015 mm
L
mm
Enter value for L
mm
cm
inch
ft
DD
d
2 mm
GZLS
gzls
2
C
0.2 mm
D1
14 mm
L1
10.5 mm
L2
25 mm
S
16.7 mm
O
1.0 mm
B
b
2.5 mm
T
t
1.2 mm
FZC
jbedfzc
137 kgf
FZCO
jbedfzco
225 kgf
NJCR
jbednjcr
0.46 kgf·m
NJCOR
jbednjcor
0.76 kgf·m
MA1
ma1
0.39 kgfm
MA2
ma2
3.48 kgfm
ZL1
hjm
14 g
ZL2
hjz
0.22 kg/m