??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
hlt26
Bill of material
HLT26-D6-L60-M3
CODE
HLT26
LX1
A
DGC
h7
CZ1
55
CZ2
S55C
CZ3
GCr15
CZ4
SUJ2
YD
YD1
D
Dh7
mm
TOL
tol
0,-0.015 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
GZLS
gzls
2
C
0.5 mm
DD
d
14 mm
L2
25 mm
D2
30 mm
T
6 mm
F
7.5 mm
O
1.0 mm
PCD
22 mm
X
3.4 mm
Y
6.5 mm
Z
4.5 mm
FZC
jbedfzc
137 kgf
FZCO
jbedfzco
225 kgf
NJCR
jbednjcr
0.46 kgf·m
NJCOR
jbednjcor
0.76 kgf·m
MA1
ma1
0.39 kgfm
MA2
ma2
3.48 kgfm
ZL1
hjm
36.7 g
ZL2
hjz
0.22 kg/m