??
Catalog navigation
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Hn1A CA 3+PE+Shld +latch f/- PVC 1m
Bill of material
HARTING 33500700202010
MANUID
Product number of the Manufacturer
33500700202010
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 8.3 mm
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 8.3 mm
MANUTYPEDESC
Manufacturer Type Description
Hn1A CA 3+PE+Shld +latch f/- PVC 1m
SUPPLIERALTNO
Alternative product number
33 50 070 0202 010
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB225
Arrangement of the cable lead-in, head 1
Han® 1A, Female
AAB379
Type of plug-in contact, head 1
Han® 1A, Female (socket)
AAB418
Design of the electrical connection (head 1)
Han® 1A, Female
AAB762
Length of the preassembled line
1 m
AAD251
Material of the cable mantle
PVC
AAO057
Product type
Hn1A CA 3+PE+Shld +latch f/- PVC 1m
AAP798
Application standards
IEC 60332-1-2
AAU734
Manufacturer product description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 8.3 mm
AAW073
Conductor cross section (AWG), max.
4x 1.5 mm²
AAW338
Manufacturer product designation
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Oil resistant, Cable length: 1 m, Diameter: 8.3 mm
BAB378
Color of coat
Grey
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink