??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HNARS - Stainless Steel Spacer Plates for Multiple - Joint Hinges HNMVA, HNMMA, HNMHA
Bill of material
HNARS-60-0.5-MT
CN
Catalog Number
L
Length
60 mm
S
Dimensions s
mm
B
Dimensions B
30 mm
D1
Dimensions d1
6.5 mm
D2
Dimensions d2
4.2 mm
P1
Dimensions P1
46 mm
P2
Dimensions P2
8 mm
P3
Dimensions P3
28 mm