??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HNTALF8 - Long Nut HFS8 Series -Aluminum Extrusions 40, 80 Square-
Bill of material
HNTALF8-50
PN
Part Number
HNTALF8-50
TYPE
Type
HNTALF8
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
9.8 mm
B
14.5 mm
E
4.5 mm
T
6.5 mm