目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HNUT-440
Harcourt
Alignment Pins
Special Nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/alignment_pins/tooling_pin_nuts/hnut_asmtab.prj},{NB=HNUT-440},{TS=#4},{A=#4-40},{B=1.00},{C=0.44},{D=0.60},{E=0.80},{F=0.80},{USE=HCR-13},{WASHER=HNUT-1-WASHER},{NS=0.1120},{NSM=0.000},{PITCH=0.0250},{PITCHM=0.000},{SMFO=},{PPATH=hnut_asmtpl.prj},{M=-440}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Harcourt
Description
HNUT - Special Black Nut
Bill of material
HNUT-440
ON
Ordering Number
HNUT-440
HNUT-440
MATB
Bushing Material
Hardened Steel
MATW
Washer Material
Nylon
FINB
Bushing Finish
Black Oxide
FINW
Washer Finish
None
A
#4-40
#4-40
Inch
B
1.00
1.00
Inch
C
0.44
0.44
Inch
USE
Use with Cable Ring Size
HCR-13
HCR-13
WASHER
Use with Washer
HNUT-1-WASHER
HNUT-1-WASHER
SMFO
Special Material/Finish Option
None
17-4 Stainless Steel
Non-Galling Stainless Steel
QPQ Finish
High Strength Tooling Steel
High Temp Washer
None
17-4 Stainless Steel
Non-Galling Stainless Steel
QPQ Finish
High Strength Tooling Steel
High Temp Washer