您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English (United States)
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
191573
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_hose_liner_straight.prj},{NB=191573},{IDNR=191573},{NAME=HOSE LINER 51-SB-316L},{DESC=HL STRAIGHT-ISO 2037},{SHAPE=Hose Liner},{STANDARD=},{MATERIAL=1.4404},{SURFACE=Semibright},{A1=101.0},{A2=10},{OD1=51.0},{OD2=51.0},{ID1=48.6},{RI1=4},{RO1=6.4},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Alfa Laval
Description
Hose Liner Straight
Bill of material
191573
IDNR
Item number
191573
191573
NAME
Name
HOSE LINER 51-SB-316L
HOSE LINER 51-SB-316L
DESC
Description
HL STRAIGHT-ISO 2037
SHAPE
Shape
Hose Liner
STANDARD
Standard
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
Semibright
A1
Height
101.0
101.0
mm
OD1
Diameter
51.0
51.0
mm
OD2
Diameter
51.0
51.0
mm
ID1
Diameter
48.6
48.6
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US