??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp1301_9rtg - Bel Power Solutions
Bill of material
HP1301-9RTG
PN
Part Number
HP1301-9RTG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12VDC, 16A, Input 16.8-137.5VDC, Output voltage adjust, Current sharing, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
12 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C