??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp2020_9rg - Bel Power Solutions
Bill of material
HP2020-9RG
PN
Part Number
HP2020-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 188W, Output 5.1/12VDC, 18/8A, Input 16.8-137.5VDC, Output voltage adjust, RoHS Compliant
POWER
Power
188 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
5.1.2012 VDC
OC
Output Current
18.kol A
OT
Operating Temperature
-40 to 71 °C