目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HISO12-5 3.000
Harcourt
Drill Bushings
Bushing Configurators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/drill_bushings/bushing_configurators/hpfiso_conf.prj},{NB=HISO12-5_3.000},{TYPE=HISO},{MAT=},{FIN=Precision Ground},{OD=12},{ID=3.000},{IDMIN=3},{IDMAX=10.000},{L=5},{L1=[5-20/1]},{B=R .75},{BNUM=0.75},{C=.18 X 45°},{CNUM=0.18},{F=15},{G=3.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
Harcourt
Description
HPFISO CONF - Configurable Headed Press Fit
Bill of material
HISO12-5_3.000
ON
Ordering Number
HISO12-5_3.000
HISO12-5_3.000
MAT
Material
1144 Steel/52100 Steel, Rc-60-65
17-4 PH Stainless Steel, Rc 40-45
440C Stainless Steel, Rc 55-60
HTS70 Stainless Steel, Rc 25-30
1144 Steel/52100 Steel, Rc-60-65
17-4 PH Stainless Steel, Rc 40-45
440C Stainless Steel, Rc 55-60
HTS70 Stainless Steel, Rc 25-30
FIN
Finish
Precision Ground
OD
12
12
mm
ODTOL
OD Tolerances
+.012/+.023
+.012/+.023
mm
ID
ID Range
mm
Enter value for ID
ID Range
mm
cm
inch
ft
確定
IDTOL
ID Tolerances
+.016/+.034
+.016/+.034
mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
B
R .75
R .75
mm
C
.18 X 45°
.18 X 45°
mm
F
15
15
mm
G
3.0
3.0
mm