目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HPINT-.2500-2.00
Harcourt
Alignment Pins
Tooling Pins
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/alignment_pins/tooling_pins/hpint.prj},{NB=HPINT-.2500-2.00},{A=0.2500},{APN=.2500},{B=#8-32},{J=2.00},{JPN=2.00},{N=0.50},{E=0.50},{H=1.00},{HS=3/16 X 2.00},{HDIA=0.18750},{HL=2.00000},{USECR=HCR-8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HPINT - Threaded Tooling Pins
Bill of material
HPINT-.2500-2.00
ON
Order Number
HPINT-.2500-2.00
HPINT-.2500-2.00
MAT
Material
Tool Steel, Hardened to Rc 50-60
FIN
Finish
Black Oxide
A
0.2500
0.2500
Inch
B
#8-32
#8-32
J
2.00
2.00
Inch
N
0.50
0.50
Inch
E
0.50
0.50
Inch
H
1.00
1.00
Inch
HS
Handle Size (Included)
3/16 X 2.00
3/16 X 2.00
Inch
USECR
Use with Cable Ring Size
HCR-8
HCR-8