??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Harcourt
Description
HPINTM Configurator - Metric Threaded Tooling Pins Configurator
Bill of material
HPINTM-2.000-M1-5.000-5.000
ON
Order Number
HPINTM-2.000-M1-5.000-5.000
PS
Pin Stock
MAT
Material
FIN
Finish
Black Oxide
A
mm
Enter value for A
mm
cm
inch
ft
B
Thread
E
9.40 mm
H
25.40 mm
J
mm
Enter value for J
mm
cm
inch
ft
N
mm
Enter value for N
mm
cm
inch
ft
HANDLE
Handle Option
HS
Handle Size (Included)
3/16 X 1.5" Inch
USECR
Use with Cable Ring Size
HCR-4