??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 37
HELP_VARIABLE
Company
Misumi
Description
HPLA__H075, HPLA__H100, HPLA__H150, HPLA__H200, HPLT__H075, HPLT__H100, HPLT__H150, HPLT__H200, HPLM__H075, HPLM__H100, HPLM__H150, HPLM__H200, HPLP__H075, HPLP__H100, HPLP__H150, HPLP__H200 - Keyless Timing Pulleys H Type - Mechanical Lock Standard Type Incorporated
Bill of material
HPLA31H075-E-20
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
MATML
Material of Mecha Lock
1045 Carbon Steel
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
STML
Surface Treatment of Mecha Lock
-
HARDP
Hardness of Pulley
-
HARDF
Hardness of Flange
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
mm
A
mm
W
mm
Y
0.0 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D1
mm
L
(L)
mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only