??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HPTTS8, HPTTD8, SHPTTS8, HPTPS8 - Sheet Metal Brackets - For HFS8 Series - T Shaped / Cross Shaped
Bill of material
HPTTS8
PN
Part No.
HPTTS8
NO
No.
8
MAT
Material
ST
Surface Treatment
Trivalent Chromate
SHPT
Shape Type
NOH
Number of Extrusion Connection Holes
MASS
Mass
103 g
T
3.2 mm
ALT1
Applicable Bolt and Nut Set
AB
Applicable Bolt
CBM8-15
NOB
No. of Bolts
4
AN
Applicable Nut
HNTT8-8
NON
No. of Nuts
4