??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hr2320_9rb1g - Bel Power Solutions
Bill of material
HR2320-9RB1G
PN
Part Number
HR2320-9RB1G
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 12/12VDC, 10/10A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
240 W
VIN
Voltage Input
16.8-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
10.lis A
OT
Operating Temperature
-40 to 71 °C