??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 30 FN - Block
Bill of material
HRC 30 FN-B-VC-N-Block
MOD
Model Code
HRC 30 FN
R
6 mounting holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
42 mm
W2
31.0 mm
W1
28 mm
W
90 mm
L
95.5 mm
L1
71.5 mm
H2
h2
35.2 mm
P1X
52 mm
P2X
72 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M10x12 mm
M1
M8 mm
M2
- mm
T
12 mm
T1
12 mm
T2
- mm
N1
M6x8.5 mm
N2
M6x5 mm
N3
P5
E
12.0 mm
S1
7.5 mm
S2
12.0 mm
S3
14.8 mm
S4
14.5 mm