??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 35 MN - Block
Bill of material
HRC 35 MN-B-VC-N-Block
MOD
Model Code
HRC 35 MN
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
55 mm
W2
18.0 mm
W1
34 mm
W
70 mm
L
111.2 mm
L1
86.2 mm
H2
h2
47.4 mm
P1X
50 mm
P2X
50 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M8x13 mm
T
14 mm
N1
M6x10 mm
N2
M6x7 mm
N3
P5
E
12.0 mm
S1
15.0 mm
S2
22.0 mm
S3
23.4 mm
S4
24.1 mm
BW
Block weight
1430 g