??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMCD - Flat Bar Mounting Plates / Brackets - Center Symmetrical Type - HRMCD
Bill of material
HRMCD-SS-A30-B16-T6-L0-G7.6-M3-D3
PN
Part Number
HRMCD-SS-A30-B16-T6-L0-G7.6-M3-D3
TYPE
Type
HRMCD
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B Selection
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
G
G 0.1mm Increment
mm
Enter value for G
G 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification
ND
Nominal Diameter
ALT2
Center D Hole Change to H7
D
D 0.5mm Increment
mm
DC
DC 1mm Increment
mm