??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Harcourt
Description
HRPM-SP - Heavy Duty Rest Pad Shim Packs Metric
Bill of material
HRPM-200-SP
ON
Part No.
MAT
Material
Steel Shim Stock
FINISH
Finish
Black Oxide
A
1 mm
B
mm
C
B
10 mm
D
30 mm
E
mm
QTY
Qty
6
TOTAL
Total Stack Up
6 mm