??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRS100/150-W-46 - Thermo-chiller/Water Cooling, 460V
Bill of material
HRS100-W-46
CAPACITY
Cooling capacity
METHOD
Cooling method
(W) Water-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(46) Three-phase 380-415 VAC (50/60Hz)/Three-phase 460-480 VAC (60Hz)
OPTION
Option
OPTION2
Option2
THREAD2
Thread on/off