HRSH100-A-40
SMC
bp4_air_preparation_equipment
HRSH Thermo-chiller/Inverter Type
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp4_air_preparation_equipment/hrsh/hrsh_a400_asmtab.prj},{NB=HRSH100-A-40(0)},{PPATH=hrsh_a400/assembly/hrsh_a400_asmsbl.prj},{CAPACITY=100},{METHOD=(A) Air-cooled refrigeration},{THREAD1=},{POWER=(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)},{OPTIONA=},{OPTIONK=},{OPTIONM=},{OPTIONW=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
HRSH100/150/200/250/300-A-40 - Thermo-chiller/Air Cooling, 400V
Bill of material
HRSH100-A-40
CAPACITY
Cooling capacity
(100) 10.5kW
(150) 15.7kW
(200) 20.5kW
(250) 25kW
(300) 28kW
(100) 10.5kW
(150) 15.7kW
(200) 20.5kW
(250) 25kW
(300) 28kW
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
(-) Rc
(F) G (With Rc-G conversion fitting)
(N) NPT (With Rc-NPT conversion fitting)
(-) Rc
(F) G (With Rc-G conversion fitting)
(N) NPT (With Rc-NPT conversion fitting)
POWER
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)
OPTIONA
With caster adjuster-foot
(-) None
(A) With caster adjuster-foot
(-) None
(A) With caster adjuster-foot
OPTIONK
With fluid fill port
(-) None
(K) With fluid fill port
(-) None
(K) With fluid fill port
OPTIONM
Applicable to DI water piping
(-) None
(M) Applicable to DI water piping
(-) None
(M) Applicable to DI water piping
OPTIONW
SI unit only
(-) None
(W) SI unit only
(-) None
(W) SI unit only
THREAD2
Thread on/off
on
off
on
off