??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Misumi
Description
HSCK - Seal Covers Standard Dimension
Bill of material
HSCK5-B-12
PN
Part No.
MAT
Material
EPDM Synthetic Rubber
HARD
Hardness
Shore A60
HRT
Heat Resistant Temperature (deg Celsius)
-40~120
NO
No.
COLOR
Color
L
L Length
12 m
AFT
Applicable Frame (Type)