目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HSPHT-1
Harcourt
Control & Operating Components
Square Pull Handles - Tapped
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/square_pull_handles_tapped/hspht.prj},{NB=HSPHT-1},{ON=HSPHT-1},{TS=1/4-20},{A=4.76},{B=4.13},{C=1.14},{D=1.02},{E=1.46},{F=0.35},{NS=0.25000},{P=0.05000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Harcourt
Description
HSPHT - Square Pull Handles - Tapped
Bill of material
HSPHT-1
ON
Ordering Number
HSPHT-1
HSPHT-1
MAT
Material
Black Thermoplastic with Brass Insert
TS
Thread Size
1/4-20
1/4-20
A
4.76
4.76
Inch
B
4.13
4.13
Inch
C
1.14
1.14
Inch
D
1.02
Inch
E
1.46
1.46
Inch
F
0.35
Inch