??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KGG
Description
HST50S - Embedded Totally Enclosed ModuleBall Screw Drive
Bill of material
HST50S-R02-25L-ME-M10
CNSORDERNO
HST50S-R02-25L-ME-M10
MODEL
Model
HST50S
ST
Screw Type
LOSR
Lead Of Screw Rod
mm
ET
Effective Travel
mm
Enter value for ET
Effective Travel
mm
cm
inch
ft
MIM
Motor Installation Mode
MB
MotorBrand
HS
Home Sensor
LS
Limit Sensor
TC
Tpye Code
PB
Profile bar
DE
Drawing Expalnation
L
420.5 mm
A
75 mm
M
2
N
8
P
175 mm
KG
2.82 kg
T
8