??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHELIC
Description
HSW series - HYDRAULIC SUPPORT CYLINDER
Bill of material
HSW16-A8
MODEL
Model
HSW: Flush mount-normal in
BORE
Bore size
16 mm
STROKE
Stroke/ Support force
POS
Position of rod
mm
Enter value for POS
Position of rod
mm
cm
inch
ft
A
72.5 mm
B
71 mm
C
54 mm