??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 15
HELP_VARIABLE
Company
Berger Tools
Description
HT 1000 T2 - For high temperature (100÷120 °C), ISO standard, high force
Bill of material
HT1000-080-T2
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diametro
50 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
115 bar
WORKTEMPERATURE
Working temperature
100 ÷ 120 °C
F0
Initial force
940 daN
F1I
Isothermal end force
daN
F1P
Polytropische Endfestigkeit
CX
Working stroke
mm
값 입력 CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
6.15 mm
W
Weight
Kg