??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Essentra Components
Description
HT-3.9 - Belt Cable Ties
Bill of material
HT-3.9
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
ITEM
Item Number
MAT
Material
Polyethylene
COLOR
Color
Natural
MB
Maximum Bundle Diameter Inch
Pollici
MBM
Maximum Bundle Diameter Metric
mm
B
B Grip Length Inch
Pollici
BM
B Grip Length Metric
mm
C
C Overall Length Inch
Pollici
CM
C Overall Length Metric
mm
SW
Width of Strap Inch
0.250 Pollici
SWM
Width of Strap Metric
6.4 mm