??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Berger Tools
Description
HT 500 T2 - For high temperature (100÷120 °C), ISO standard, high force
Bill of material
HT500-025-T2
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diametro
38 mm
PMIN
Pressure min.
20 bar
P
Nominal charging pressure
115 bar
WORKTEMPERATURE
Working temperature
100 ÷ 120 °C
F0
Initial force
360 daN
F1I
Isothermal end force
daN
F1P
Forza finale politropica
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
V
Volume
cm³
S
Surface
3.14 mm
W
Weight
Kg