??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Misumi
Description
HTLA_ _S5M100, HTLK_ _S5M100, HTLN_ _S5M100, HTPL_ _S5M100, HTLG_ _S5M100, HTLA_ _S5M150, HTLK_ _S5M150, HTLN_ _S5M150, HTPL_ _S5M150, HTLG_ _S5M150, HTLA_ _S5M250, HTLK_ _S5M250, HTLN_ _S5M250, HTPL_ _S5M250, HTLG_ _S5M250 - Keyless High Torque Timing Pulleys S5M Type
Bill of material
HTLA41S5M100-E-10
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
A5052
MATB
Material of Bushing
1045 Carbon Steel Equivalent
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodize
STB
Surface Treatment of Bushing
-
HARDP
Hardness of Pulley
-
HARDF
Hardness of Flange
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
10 mm
A
11 mm
W
16 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
Nm
D
mm
L
(L)
mm
ALT5
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Swaged
ALT4
Flange Swaged on One Side