??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HECO-Schrauben
Description
HU-top-A2 - HECO-UNIX-top A2, cladding screw, raised countersunk head
Bill of material
HUT A2 4.5x80 LiKo TD VG bnk 200 VAR
ARTNR
Article number
PROFAM
Product Family
HECO-UNIX-top
D
Diameter
mm
L
Length
mm
NAME
Article description
MAT
Material
stainless steel A2
KOPF
Head
cladding screw. raised countersunk head
DK
Head Diameter
7.2 mm
ANTR
Recess
T-Drive
ANTRGR
Recess size
T-20
GEW
Thread
full threaded
LG
Thread Length
mm
OB
Surface
self-colour. coated
VE
Quantity per package
200 piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link