??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
Humidity Sensor Assemblies
Bill of material
HPP805A031
PN
Part Number
HPP805A031
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
HM1500LF HUMIDITY MODULE
PT
Product Type
RH Module
ST
Sensor Type
Analog
SVP
Supply Voltage (Peak)
5.5 VDC
CC
Current Consumption
1.4 mA
OI
Output Impedance
70 Ω
OTRC
Operating Temperature Range
-40–60 °C
OTRF
Operating Temperature Range
-40–140 °F
HMR
Humidity Mesuring Range
0–100 %RH
ACCURACY
Accuracy
±3 %RH
TC
Temperature Coefficient
-.05 %RH/°C
S
Sensitivity
26 mV/%RH
RT
Response Time
10 s