??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SONDA
Description
HXSD40 - Heavy duty enclosed drag chain with 58 series open on both sides
Bill of material
HXSD40-58-100-R100L+9+HXSD40-58-100C
CNSORDERNO
MODEL
H1
Internal height
58 mm
B1
inner width
mm
R
bending radius
mm
STYLE
style
L(两侧开)
H2
External height
79.0 mm
B2
OUTER WIDTH
mm
K1
aperture
6.0 mm
A
35.0 mm
B
mm
C
100.0 mm
C2
100.0 mm
E
15.0 mm
F
mm
D1
45.0 mm
N
Number of sections
mm
Enter value for N
Number of sections
mm
cm
inch
ft
P
pitch
72.0 mm
POS
mm
Enter value for POS
mm
cm
inch
ft