您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
HXUKZ13
Misumi
metric
28_keys_magnets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/28_keys_magnets/hxukz.prj},{NB=HXUKZ13},{TS=Z},{MAT1=JIS SS400},{ST1=Electroless Nickel Plating},{MAT2=},{MAT3=Brass},{B=13},{A=33},{P=20},{T=7},{R=6.5},{NDM=4.000},{KDM=3.242},{DD1=9.5},{DD2=11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Misumi
Description
HXUKZ, HXUKZN, HXUKM, HXUKMN - Magnets - Oval Holder, Counterbored, Tapped
Bill of material
HXUKZ13
PN
Part Number
HXUKZ13
HXUKZ13
TS
Type Selection
Counterbore
Tapped
Counterbore
Tapped
MAT1
Material of 1
JIS SS400
ST1
Surface Treatment of 1
Electroless Nickel Plating
MAT2
Material of 2
Cobalt Magnet
Neodymium Magnet
Cobalt Magnet
Neodymium Magnet
ST2
Surface Treatment of 2
-
MAT3
Material of 3
Brass
B
13
13
mm
A
33
33
mm
P
20
20
mm
T
7
7
mm
R
6.5
6.5
mm
GG
g
8.0
8.0
mm
DD
d
4.5
4.5
mm
HH
h
4.5
4.5
mm
M
M Coarse Thread
-
AD
Adsorption
19.6 {2.0}
19.6 {2.0}
N {kgf}
DD1
d1
9.5
9.5
mm
DD2
d2
11
11
mm
SMFDG
Surface Magnetic Flux Density Gauss
2800~3100
2800~3100
G