??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY11S - Stainless steel butterfly hinge
Bill of material
HY11S5-2
MODEL
Model
HY11S5-2
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
code
HY11S
VAR02
No.
VAR04
DCKS
FIX02
La
41 mm
FIX04
W
36 mm
FIX06
K
8.0 mm
FIX08
P
25 mm
FIX10
J
7.5 mm
FIX12
S
21 mm
FIX14
N
5.5 mm
FIX16
T
2 mm
FIX18
E
4.6 mm
FIX20
R
4.6 mm
FIX22
CR
7.5 mm
FIX24
D
5 mm
FIX26
RXFZ
9.0 kg
FIX28
RXFZ
88.0 N
FIX30
Weight
43 g
FIX95
PDF
PDF