??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY12S - Stainless steel butterfly hinge
Bill of material
HY12S5-2
MODEL
Model
HY12S5-2
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
polishing
CODE
code
HY12S
VAR02
No.
VAR04
DCKS
FIX02
L
41 mm
FIX04
W
36 mm
FIX06
K
8.0 mm
FIX08
P
25 mm
FIX10
J
7.5 mm
FIX12
S
21 mm
FIX14
N1
5.5 mm
FIX16
N2
8.6 mm
FIX18
T
2 mm
FIX20
E
4.6 mm
FIX22
R
4.6 mm
FIX24
CR
4.0 mm
FIX26
D
5 mm
FIX28
RXFZ
9.0 kg
FIX30
RXFZ
88.0 N
FIX32
Weight
43 g
FIX95
PDF
PDF