??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HY15LA,HY15RA - Flag butterfly hinge
Bill of material
HY15LA5
MODEL
Model
MAT
Material
Equivalent to A6063S-T5
SUR
Surface treatment
Natural Anode Treatment
CODE
code
VAR02
No.
FIX02
La
35 mm
FIX04
W
48 mm
FIX06
K
7.5 mm
FIX08
P
20 mm
FIX10
J
8.0 mm
FIX12
F
16.0 mm
FIX14
V
10.5 mm
FIX16
N1
5.5 mm
FIX18
N2
11 mm
FIX20
T
3.5 mm
FIX22
Y
38.5 mm
FIX24
RXFZ
10 kg
FIX26
RXFZ
98 N
FIX28
Weight
36 g
FIX95
PDF
PDF