??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HY16LA,HY16RA - Special shaped flag butterfly hinge
Bill of material
HY16LA6
MODEL
Model
MAT
Material
Equivalent to A6063S-T5
SUR
Surface treatment
Natural Anode Treatment
CODE
code
VAR02
No.
FIX02
La
40 mm
FIX04
W
55 mm
FIX06
K
7.5 mm
FIX08
P
25 mm
FIX10
J
10.0 mm
FIX12
F
21.0 mm
FIX14
V
15.5 mm
FIX20
T
3.5 mm
FIX24
RXFZ
10 kg
FIX26
RXFZ
98 N
FIX28
Weight
42 g
FIX95
PDF
PDF