??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HY17S,HY18S - Stainless steel heavy hinge
Bill of material
HY17S50
MODEL
Model
MAT
Material
Equivalent to SUS316
SUR
Surface treatment
-
CODE
code
VAR02
L
mm
FIX02
Type
A
FIX04
W
50 mm
FIX06
W1
35 mm
FIX08
L1
20.0 mm
FIX10
C
6 mm
FIX12
Ta
14 mm
FIX14
t
5 mm
FIX16
N1
4.4 mm
FIX18
N2
8.6 mm
FIX20
D
8.6 mm
FIX22
d
4.6 mm
FIX24
FDS
3
FIX26
RXFZ
350 N
FIX28
Weight
109 g
FIX95
PDF
PDF