??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY19S - Butterfly spring hinge
Bill of material
HY19S20
MODEL
Model
HY19S20
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
Roll grinding and polishing
CODE
code
HY19S
VAR02
L
mm
FIX02
W
14 mm
FIX04
W1
0 mm
FIX06
L1
0 mm
FIX08
C
1 mm
FIX10
C1
2.2 mm
FIX12
t
0.5 mm
FIX14
THFZ
0.38 kgf
FIX16
Weight
11.4 g
FIX95
PDF
PDF