??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY20S - Torque butterfly hinge
Bill of material
HY20S3
MODEL
Model
HY20S3
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
CODE
code
HY20S
VAR02
No.
FIX02
La
32 mm
FIX04
W
36 mm
FIX06
P
18 mm
FIX08
J
7.5 mm
FIX10
S
21 mm
FIX12
T
1.2 mm
FIX14
E
4.25 mm
FIX16
R
7.5 mm
FIX18
EDNJ
0.35 N·m
FIX20
EDNJ
3.4 kgf·cm
FIX22
Weight
15 g
FIX95
PDF
PDF