??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
PRiCi FA
Description
HY21LA,HY21RA,HY21LAB,HY21RAB - Pluggable hinge
Bill of material
HY21RA5
MODEL
Model
MAT
Material
Equivalent to A6063S-T5
SUR
Surface treatment
CODE
code
VAR02
No.
FIX02
La
47 mm
FIX04
W
36 mm
FIX06
K
11.0 mm
FIX08
P
25 mm
FIX10
J
7.5 mm
FIX12
S
21 mm
FIX14
N1
5.5 mm
FIX16
N2
11 mm
FIX18
E
5.0 mm
FIX20
R
5.0 mm
FIX22
RXFZ
10 kg
FIX24
RXFZ
98 N
FIX26
Weight
22 g
FIX95
PDF
PDF