??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HY22LS,HY22RS - Stainless steel heavy duty pull in hinge
Bill of material
HY22LS50
MODEL
Model
LV1
type
MAT
Material
Equivalent to SUS316
SUR
Surface treatment
polishing
CODE
code
VAR02
L
mm
FIX02
Type
A
FIX04
W
50 mm
FIX06
W1
35 mm
FIX08
L1
20 mm
FIX10
Ta
14 mm
FIX12
R
13.5 mm
FIX14
t
5 mm
FIX16
D
8.6 mm
FIX18
d
4.6 mm
FIX20
RXFZ
350 N
FIX22
Weight
119 g
FIX95
PDF
PDF