??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY31A - Limit butterfly hinge
Bill of material
HY31A6-120
MODEL
Model
HY31A6-120
MAT1
Material
A6063
MAT2
Bushing material
polyacetal
SUR
Body surface treatment
Anodizing
CODE
Code
HY31A
VAR02
No.
VAR04
A
FIX02
Allowable load
10 kg
FIX04
Allowable load
98 N
FIX06
weight
37 g
FIX08
L
47 mm
FIX10
W
48 mm
FIX12
K
8.5 mm
FIX14
P
30 mm
FIX16
J
8 mm
FIX18
S
32 mm
FIX20
V
17 mm
FIX22
Z
6.8 mm
FIX95
PDF
PDF