??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY34S - Stainless steel butterfly hinge flat round hole+waist hole type
Bill of material
HY34S35
MODEL
Model
HY34S35
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
HY34S
VAR02
A
mm
FIX02
Number of mounting holes
4
FIX04
B
40 mm
FIX06
A1
21 mm
FIX08
B1
25 mm
FIX10
T
2 mm
FIX12
d
5.5 mm
FIX14
d1
5.0 mm
FIX16
a
6.5 mm
FIX18
b
5.5 mm
FIX20
Load
9 kg
FIX22
Reference weight
0.03 kg/pcs
FIX95
PDF
PDF