??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY37S - Stainless steel butterfly hinge
Bill of material
HY37S36
MODEL
Model
HY37S36
MAT
Material
SUS304
SUR
Surface treatment
-
CODE
Code
HY37S
VAR02
L
mm
FIX02
Number of holes on one side
2
FIX04
W
48 mm
FIX06
K
8 mm
FIX08
P
20.0 mm
FIX10
J
6 mm
FIX12
S1
18 mm
FIX14
S2
18 mm
FIX16
weight
34 g
FIX95
PDF
PDF