??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY38S - Stainless steel butterfly hinge
Bill of material
HY38S50
MODEL
Model
HY38S50
MAT
Material
SUS316
SUR
Surface treatment
wire drawing
CODE
Code
HY38S
VAR02
No.
FIX02
A
50 mm
FIX04
B
50 mm
FIX06
A1
30 mm
FIX08
B1
30 mm
FIX10
H
12 mm
FIX12
T
6 mm
FIX14
D
12.6 mm
FIX16
d
6.5 mm
FIX18
d1
6 mm
FIX20
Load
35 kg
FIX22
Reference weight
0.11 kg/pcs
FIX95
PDF
PDF