??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY40S - Stainless steel butterfly hinge
Bill of material
HY40S37
MODEL
Model
HY40S37
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
HY40S
VAR02
No.
FIX02
A
35 mm
FIX04
B
37.0 mm
FIX06
A1
23 mm
FIX08
B1
22.5 mm
FIX10
T
2 mm
FIX12
D
8.2 mm
FIX14
d
5.2 mm
FIX16
H
9 mm
FIX18
Load
7 kg
FIX20
Reference weight
0.03 kg/pcs
FIX95
PDF
PDF