??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY49C - Carbon steel butterfly hinge chrome plated flat+round hole
Bill of material
HY49C40
MODEL
Model
HY49C40
MAT
Material
SPCC
SUR
Surface treatment
chromate treatment
CODE
Code
HY49C
VAR02
No.
FIX02
Number of mounting holes
4
FIX04
A
35 mm
FIX06
B
40 mm
FIX08
A1
21 mm
FIX10
B1
25 mm
FIX12
H
9.0 mm
FIX14
T
2 mm
FIX16
d
5.5 mm
FIX18
d1
5 mm
FIX20
Number of segments
5
FIX22
Load
9 kg
FIX24
Reference weight
0.035 kg/pcs
FIX95
PDF
PDF